IESNA:LM-63-2002
[TEST]P954635
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48474
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5310.4 5800.1 6332.8 6898.6 7388.3 7798.6 8109.6 8291.5 8321.3 8232
8139.4 8132.7 8189 8311.4 8599.3 9317.2 11100.6 13777.3 16162.9 17995.9
19405.4 20735.5 21936.5 23064.8 23822.5 22730.6 18399.6 12870.8 8900.3 5985.4
2524.5 800.7 380.5 165.4 52.9 0 0
5310.4 5810 6372.5 6918.4 7411.4 7821.7 8152.6 8334.6 8361 8281.6
8179.1 8175.7 8218.8 8344.5 8639 9201.4 10736.7 13347.2 16007.4 17906.6
19372.3 20848 21976.2 23081.3 23898.6 23193.8 19183.7 13697.9 9327.2 6207.1
2686.6 870.2 443.4 195.2 69.5 0 0
5310.4 5803.4 6349.4 6875.4 7345.3 7735.7 8036.8 8225.4 8245.2 8175.7
8099.6 8086.4 8132.7 8258.5 8539.7 9065.8 10313.2 12665.6 15312.6 17370.6
18892.6 20494 22012.6 23405.6 24583.5 24921 22221.1 17291.2 11666.4 7576.9
3507.2 1383 777.5 430.1 198.5 66.2 0
5310.4 5763.7 6269.9 6772.9 7196.4 7557 7844.9 7993.8 8043.4 8013.6
7957.4 7950.8 7990.5 8050 8215.4 8549.6 9118.7 10429 12665.6 15233.2
17516.1 19637 21800.9 23839 25787.8 27309.8 28338.8 28421.6 26641.5 21135.8
11878.2 4251.7 1707.3 913.2 420.2 96 0
5310.4 5697.5 6144.2 6604.1 7004.5 7345.3 7616.6 7798.6 7881.3 7901.1
7897.8 7917.7 7973.9 8026.9 8132.7 8374.3 8797.8 9436.4 10630.8 12649.1
15286.1 18101.8 20934 23882 26313.9 28610.1 30863.4 33381.3 35343.3 33900.7
26820.2 14773.3 5813.3 2600.6 1098.5 112.5 0
5310.4 5661.1 6054.9 6451.9 6815.9 7150.1 7421.4 7633.1 7748.9 7831.6
7891.2 7987.2 8132.7 8248.5 8357.7 8529.8 8897 9486 10385.9 11487.7
13112.3 15239.8 17661.7 20262.4 22945.7 25920.2 29242.1 33143 38516.3 41709.2
38159 28682.9 15600.4 5565.2 1383 79.4 0
5310.4 5641.3 6028.4 6428.8 6782.8 7117 7404.8 7613.3 7739 7818.4
7901.1 7997.1 8136 8258.5 8387.5 8579.4 8936.7 9515.8 10422.3 11590.3
13148.7 15233.2 17598.9 20146.5 22882.8 25890.4 29285.1 33391.2 38509.7 41517.3
37639.5 28133.7 15524.3 5677.7 1366.5 89.3 0
5310.4 5575.1 5892.8 6240.2 6574.3 6898.6 7189.8 7434.6 7610 7745.6
7887.9 8059.9 8248.5 8407.4 8562.9 8784.5 9141.9 9694.4 10515 11633.3
13056 14796.4 16884.2 19289.6 22009.3 25069.9 28411.6 32021.4 36455 39843.1
35211 21989.5 9975.7 3394.7 807.3 69.5 0
5310.4 5532.1 5770.3 6045 6342.7 6643.8 6941.6 7203 7441.2 7649.7
7868 8076.5 8275 8450.4 8648.9 8936.7 9350.3 9988.9 10948.4 12258.7
13992.4 16060.3 18459.1 21079.6 23746.4 26552.1 29434 32494.5 35538.5 36564.2
32487.9 21774.4 9366.9 2809.1 1131.6 314.3 0
5310.4 5456 5628.1 5826.6 6074.7 6346 6610.7 6885.4 7136.8 7391.6
7649.7 7884.6 8083.1 8294.9 8519.8 8787.9 9204.7 9873.1 10905.4 12410.9
14369.6 16629.4 19048.1 21499.8 23941.6 26393.3 28917.9 31336.5 32438.3 30337.3
23888.7 11984 3235.9 1227.5 668.4 185.3 0
5310.4 5376.6 5462.6 5601.6 5786.9 5988.7 6230.2 6465.2 6719.9 6958.2
7236.1 7504.1 7768.8 8046.7 8334.6 8678.7 9151.8 9886.3 10991.4 12642.5
14809.6 17380.5 19862 21999.4 23849 25599.2 27022 27359.5 25639 20947.2
13069.3 4777.7 959.5 294.5 102.6 36.4 0
5310.4 5336.9 5373.3 5479.2 5631.4 5800.1 6001.9 6210.4 6435.4 6676.9
6935 7199.7 7490.8 7788.6 8119.5 8516.5 9036 9800.3 10872.3 12341.4
14310 16593 18687.4 19991 20589.9 20699.1 20255.7 18852.9 16282 12483.6
7348.6 2501.4 569.1 162.1 46.3 19.9 0
5310.4 5284 5287.3 5343.5 5446.1 5571.8 5724 5886.1 6048.3 6200.5
6369.2 6524.7 6706.7 6882.1 7074 7305.6 7646.4 8182.4 9029.4 10263.5
11848.4 13456.4 14564.8 14720.3 13833.6 12185.9 9830.1 6901.9 3934 1799.9
770.9 291.2 109.2 43 19.9 3.3 0
5310.4 5191.3 5121.8 5082.1 5049 4989.5 4886.9 4724.8 4509.7 4255
3963.8 3656.1 3348.4 3073.8 2862 2706.5 2594 2551 2772.7 3285.5
3854.6 4321.1 4294.7 3540.3 2481.5 1654.3 1144.8 797.4 532.7 330.9
208.4 132.3 66.2 26.5 6.6 0 0
5310.4 5105.3 4946.5 4748 4463.4 4109.4 3692.5 3226 2729.7 2243.3
1889.3 1704 1664.3 1680.8 1737.1 1786.7 1826.4 1829.7 1786.7 1697.4
1598.1 1498.8 1393 1277.2 1125 936.4 731.2 526.1 393.7 287.9
185.3 109.2 43 16.5 6.6 0 0
5310.4 5029.2 4744.6 4364.1 3841.4 3269 2670.1 2140.7 1836.3 1733.7
1680.8 1634.5 1598.1 1561.7 1541.8 1528.6 1512.1 1475.7 1396.3 1280.5
1164.7 1048.9 936.4 807.3 678.3 565.8 483.1 410.3 324.3 221.7
112.5 56.2 26.5 9.9 0 0 0
5310.4 4953.1 4552.7 3943.9 3269 2584.1 2044.8 1839.6 1780.1 1730.4
1680.8 1631.2 1581.5 1531.9 1459.1 1376.4 1280.5 1168 1045.5 926.4
813.9 714.7 635.3 572.4 512.8 456.6 397 314.3 215.1 145.6
96 52.9 23.2 9.9 0 0 0
5310.4 4906.8 4360.8 3649.5 2848.8 2173.8 1899.2 1842.9 1790 1733.7
1687.4 1631.2 1571.6 1498.8 1406.2 1290.4 1164.7 1035.6 900 767.6
658.4 588.9 539.3 493 443.4 393.7 337.5 268 211.8 168.7
122.4 79.4 26.5 3.3 0 0 0
5310.4 4840.6 4175.6 3331.8 2504.7 2015 1905.8 1852.9 1799.9 1743.7
1694 1641.1 1578.2 1492.2 1376.4 1254 1105.1 956.2 794.1 678.3
602.2 555.9 519.5 479.8 436.7 383.8 317.6 261.4 218.4 172.1
125.7 79.4 23.2 0 0 0 0
5310.4 4834 4116 3209.4 2372.3 1995.1 1925.7 1869.4 1813.2 1760.2
1707.3 1647.7 1584.9 1492.2 1379.7 1230.8 1062.1 893.3 754.4 648.5
582.3 539.3 499.6 456.6 407 344.1 274.6 228.3 185.3 142.3
96 52.9 13.2 0 0 0 0
5310.4 4834 4073 3143.2 2316.1 1995.1 1938.9 1882.6 1819.8 1760.2
1707.3 1651 1588.2 1505.4 1399.6 1254 1075.3 896.7 744.5 632
565.8 526.1 486.4 440.1 383.8 304.4 234.9 195.2 158.8 119.1
76.1 29.8 3.3 0 0 0 0
5310.4 4850.5 4092.8 3153.2 2316.1 1995.1 1938.9 1882.6 1823.1 1766.8
1710.6 1654.3 1594.8 1515.4 1409.5 1247.4 1068.7 883.4 731.2 622
562.5 522.8 479.8 436.7 377.2 284.5 221.7 185.3 145.6 105.9
66.2 23.2 0 0 0 0 0
